IESNA:LM-63-2002
[TEST]P957615
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-930-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53680
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8373.1 7861.2 7417.2 6891.7 6366.3 6040.8 5925.6 5942.5 6040.8 6166.3
6752.7 8573.1 11529.1 14491.9 17488.6 19783.6 21810.8 23404 25034.6 26082.1
26160 24861.7 19061.5 16607.2 13817.3 9390.1 5817.1 4596.7 3088.2 1627.2
813.6 617 393.2 230.5 91.5 0 0
8373.1 7932.4 7488.3 6966.3 6434.1 6105.3 5983.2 5973 6057.8 6173.1
6623.9 8203.6 11044.4 14373.3 17247.9 19637.8 21743 23563.4 25088.8 26299
26570.2 25499 19895.5 17027.6 14369.9 9990.1 6193.4 4769.6 3193.3 1708.5
949.2 745.8 508.5 332.2 217 50.8 0
8373.1 7922.3 7505.3 7010.4 6491.7 6169.7 6034.1 6006.9 6061.2 6166.3
6461.2 7620.5 10054.5 13230.9 16312.3 19058.1 21546.4 23675.2 25539.7 27092.3
27661.8 27190.6 25417.6 19983.6 16759.8 12366.4 7759.5 5586.6 4064.5 2376.3
1600 1322.1 1156 962.7 661 115.3 0
8373.1 7969.7 7569.7 7139.2 6674.8 6329 6176.4 6115.4 6135.8 6217.1
6362.9 6966.3 8579.9 11190.1 14295.3 17397.1 20451.4 23370.1 25980.4 27868.6
29014.4 29170.3 28322.8 26851.6 24444.7 20309 16583.5 12732.6 8535.8 3952.7
2006.8 1322.1 1000 661 261 0 0
8373.1 7986.7 7651.1 7288.3 6912.1 6623.9 6451 6383.2 6373.1 6437.5
6545.9 6769.7 7488.3 9105.3 11596.9 14552.9 17858.1 21265 24648.1 27492.3
29563.5 30682.2 30726.3 29909.3 28800.8 27285.5 25166.8 21515.8 16007.2 9668.1
4128.9 1437.3 600 335.6 132.2 10.2 0
8373.1 8054.5 7756.1 7505.3 7234.1 7017.1 6898.5 6844.3 6837.5 6888.3
6986.6 7129 7427.3 8091.7 9444.3 11532.5 14264.8 17383.5 20644.6 23878.6
26956.7 29563.5 31539.8 32336.5 32414.4 32377.2 32417.8 31502.6 27278.7 19390.4
10813.9 3640.8 925.4 342.4 84.7 6.8 0
8373.1 8122.3 7895.1 7732.4 7603.6 7518.8 7501.9 7532.4 7593.4 7674.8
7796.8 7966.3 8186.7 8552.8 9163 10207.1 11830.8 14013.9 16475 19119.2
21993.8 24966.8 27861.8 30478.8 32790.7 34685.7 36668.8 38648.5 38611.2 32546.7
20210.7 8559.6 2230.6 630.5 189.8 13.6 0
8373.1 8213.8 8078.2 8000.2 7990 8037.5 8135.8 8305.3 8468 8664.6
8929.1 9196.9 9464.7 9827.4 10302 11037.6 12176.6 13776.6 15651.3 17864.9
20387 22909.1 25536.3 28038.1 31265.3 34587.4 38621.4 42414.7 44319.9 42041.8
33146.7 18078.5 5064.5 1078 230.5 16.9 0
8373.1 8315.5 8268 8315.5 8413.8 8576.5 8783.3 9027.4 9257.9 9515.5
9796.9 10081.6 10383.3 10783.3 11308.8 12071.5 13129.2 14603.8 16437.7 18563.2
21129.4 23861.7 26905.8 30217.8 33807.7 37797.6 42007.9 45970.7 48011.5 45980.9
36190.8 16675 3542.5 918.7 189.8 16.9 0
8373.1 8312.1 8298.5 8359.6 8478.2 8668 8905.3 9135.8 9403.6 9651.1
9929.1 10200.3 10512.2 10885 11424 12200.3 13281.7 14759.7 16631 18925.9
21529.4 24383.7 27495.7 30950 34631.5 38682.4 42906.3 46682.6 48367.4 45445.3
34116.2 13885.1 2695 715.3 142.4 13.6 0
8373.1 8379.9 8434.1 8620.6 8847.7 9156.2 9529.1 9902 10271.5 10644.4
11007.1 11396.9 11813.9 12376.6 13197 14247.8 15536 17176.7 19142.9 21346.3
23699 26139.7 28777.1 31268.7 33553.5 35489.1 36987.5 37445.1 35777.3 30580.5
19620.9 5759.5 1047.5 322 81.4 27.1 0
8373.1 8410.4 8512.1 8715.5 9007 9373.1 9776.5 10200.3 10617.2 10996.9
11366.4 11725.7 12108.8 12576.6 13136 13895.3 14905.5 16136 17515.7 18942.9
20387 21841.3 23251.5 24366.8 24949.8 24956.6 24424.4 23217.6 20736.2 17224.2
11176.6 3752.6 837.3 274.6 105.1 40.7 0
8373.1 8417.2 8542.6 8746 9047.7 9390.1 9752.8 10102 10396.9 10620.6
10749.4 10830.8 10857.9 10898.6 10980 11112.2 11464.7 12213.9 13163.1 14091.9
14698.7 14976.7 14922.4 14166.5 12505.4 10308.8 7871.4 5159.5 3003.5 1620.4
867.8 383.1 159.3 64.4 23.7 3.4 0
8373.1 8437.5 8512.1 8654.5 8759.6 8817.2 8824 8688.4 8440.9 8017.2
7420.5 6674.8 5827.3 4973 4149.3 3379.8 2691.6 2227.2 2064.5 2044.1
2064.5 2050.9 1844.1 1461.1 1044.1 698.3 464.4 352.6 291.5 237.3
183.1 115.3 47.5 20.3 6.8 0 0
8373.1 8440.9 8424 8308.7 8061.2 7685 7173.1 6434.1 5467.9 4345.9
3298.4 2440.7 1820.4 1491.6 1372.9 1349.2 1332.2 1311.9 1278 1240.7
1183.1 1057.7 871.2 678 522 413.6 328.8 257.6 200 149.2
98.3 47.5 20.3 6.8 0 0 0
8373.1 8393.5 8213.8 7779.9 7125.6 6274.7 5115.4 3844.2 2759.4 2003.4
1603.4 1430.5 1325.5 1237.3 1159.4 1094.9 1061 1023.8 989.9 956
901.7 806.8 684.8 555.9 437.3 349.2 281.4 217 162.7 111.9
57.6 27.1 10.2 0 0 0 0
8373.1 8332.4 7918.9 7193.4 6183.2 4928.9 3484.8 2383.1 1779.7 1572.9
1471.2 1376.3 1257.7 1115.3 969.5 847.5 756 715.3 742.4 783.1
783.1 735.6 650.9 542.4 427.1 339 264.4 206.8 152.5 101.7
64.4 27.1 10.2 0 0 0 0
8373.1 8308.7 7695.1 6664.6 5288.3 3661.1 2389.9 1772.9 1610.2 1522.1
1430.5 1301.7 1149.2 986.5 830.5 698.3 589.8 535.6 511.9 505.1
508.5 508.5 494.9 450.9 396.6 339 284.8 227.1 183.1 145.8
108.5 64.4 13.6 0 0 0 0
8373.1 8298.5 7512.1 6291.7 4657.8 2986.5 1962.8 1671.2 1579.7 1495
1379.7 1230.5 1067.8 901.7 759.3 640.7 566.1 525.4 498.3 474.6
450.9 430.5 413.6 393.2 366.1 328.8 281.4 237.3 203.4 166.1
122 74.6 13.6 0 0 0 0
8373.1 8257.9 7346 5956.1 4166.2 2549.2 1786.5 1640.7 1562.8 1464.4
1339 1200 1050.9 888.2 745.8 640.7 576.3 542.4 518.7 498.3
471.2 450.9 427.1 403.4 372.9 322 257.6 220.3 183.1 145.8
101.7 47.5 6.8 0 0 0 0
8373.1 8254.5 7295.1 5830.7 3966.2 2386.5 1732.3 1627.2 1556 1450.9
1322.1 1193.3 1054.3 901.7 756 644.1 583.1 549.2 522 501.7
481.4 457.6 430.5 400 355.9 288.1 210.2 176.3 142.4 105.1
67.8 23.7 0 0 0 0 0
8373.1 8261.2 7264.6 5779.8 3881.5 2335.7 1732.3 1623.8 1549.2 1447.5
1315.3 1186.5 1054.3 898.3 752.6 640.7 583.1 549.2 525.4 505.1
484.8 457.6 430.5 400 352.6 278 203.4 172.9 135.6 101.7
61 20.3 0 0 0 0 0
